IESNA:LM-63-2002
[TEST]P1055226
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S675D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1705
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1127.3 1115 1110.3 1101.8 1090.5 1076.4 1057.5 1037.7 1015.1 989.7
959.5 930.3 897.3 864.3 829.4 793.6 756.9 719.2 680.5 639
600.4 558.9 517.5 476.9 435.5 393 350.6 306.3 263 220.6
176.3 137.6 100.9 66.9 34.9 11.3 0
1127.3 1133.9 1126.3 1113.1 1091.5 1061.3 1025.5 988.7 944.4 902
856.8 810.6 760.6 709.7 657.9 607 556.1 506.1 458.1 410
363.8 318.6 275.2 233.8 200.8 174.4 149.9 126.3 105.6 85.8
68.8 53.7 39.6 27.3 17 7.5 0
1127.3 1120.7 1106.5 1073.6 1026.4 978.4 922.7 863.4 798.3 733.3
665.4 600.4 537.2 478.8 425.1 374.2 322.3 286.5 260.1 234.7
209.2 188.5 168.7 149.9 133.8 118.8 103.7 90.5 78.2 66
53.7 43.4 33.9 24.5 15.1 7.5 0
1127.3 1120.7 1092.4 1043.4 986.8 919 847.3 769.1 690.9 615.5
542.9 478.8 417.5 359.1 316.7 288.4 261.1 238.5 214.9 195.1
177.2 161.2 146.1 132 118.8 106.5 94.3 82.9 71.6 61.3
50.9 41.5 32 23.6 15.1 7.5 0
1127.3 1123.5 1096.2 1042.5 977.4 904.8 824.7 738 655.1 577.8
504.3 439.2 376.1 328 298.8 272.4 248.8 227.2 205.5 186.6
170.6 155.5 141.4 128.2 115 102.7 91.4 81.1 69.7 59.4
50 40.5 31.1 22.6 14.1 6.6 0
